/content/hbtbt/ca/en/search-results.html

    I/O Modules

    V5 Communication I/O Module

    Discontinued

    The Communication I/O Module for Vindicator® V5 Intrusion Detection System.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Communication I/O Module for Vindicator® V5 Intrusion Detection System.

    Features & Benefits:
    • Scalable
    • Advanced Access Control Capacity
    • Enhanced Enterprise Capabilities
    • Powerful Administration and Maintenance Interface
    • Interface automatically replicates local changes throughout the network and saves time and effort
    • Inputs configured for resistive load measurement source of up to 10 mA at 5 VDC into 1k ohms
    Certifications:
    • FIPS 46-3, DCID 6/9, SIA
    • UL-1076/2050/294/864, FCC Part 15, Subpart J, Class A
    • FIPS 201-2
    Specifications

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • Input/Output Module

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • Input/Output Module
    • Brand : Honeywell Security
    • Product Type : Input/Output Module
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Product_Type@product_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list