I/O Modules
V5 Port Control Module
The Port Control Module for Vindicator® V5 Intrusion Detection System.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Port Control Module for Vindicator® V5 Intrusion Detection System.
Features & Benefits:- Scalable
- Advanced Access Control Capacity
- Enhanced Enterprise Capabilities
- Powerful Administration and Maintenance Interface
- Interface automatically replicates local changes throughout the network and saves time and effort
- Inputs configured for resistive load measurement source of up to 10 mA at 5 VDC into 1k ohms
- FIPS 46-3, DCID 6/9, SIA
- UL-1076/2050/294/864, FCC Part 15, Subpart J, Class A
- FIPS 201-2
Others
- Brand
- Honeywell Security
- Product Type
- Input Module
Others
- Brand
- Honeywell Security
- Product Type
- Input Module
- Brand : Honeywell Security
- Product Type : Input Module