/content/hbtbt/ca/en/search-results.html

    Accessories

    Red Universal End-of-Line Device Mounting Plate

    The Universal End-of-Line Device Mounting Plates are used, when required, to place the end-offline device at an accessible height.

    Overview

    The Universal End-of-Line Device Mounting Plates are used, when required, to place the end-offline device at an accessible height. The Mounting Plates consists of a terminal strip mounted on a heavy gauge metallic single gang faceplate, finished in red or white baked enamel; it fits on a standard single-gang electrical box. The end-of-line device is included with the corresponding module in the central equipment.

    Certifications:
    • ULC Listed: File S7547