Detector Test Equipment
Transmission Devices, Accessories
FDS Connection Boards by Honeywell are ATS adapter for fire panels that provides an interface for fire alarm systems according to DIN 14675, appendix B and VdS 2463.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The optional ATS adapter for fire panels provides an interface for fire alarm systems according to DIN 14675, appendix B and VdS 2463. The adapter permits the transmission of fire and fault notifications from fire alarm panels by means of DS 7700 / DS 7600 / DS 6700 / DS 6750.
Features & Benefits:- Interface according to DIN 14675 and VdS 2463 - Inputs for transmission of alarm indications from fire alarm systems - Feedback of the acknowledgement of the alarm receiving equipment to the fire alarm system - Inputs of the transmitting message of the fire alarm system - For use in fire alarm systems with 12 V DC or 24 V DC power supply voltage - Possibility of checking the LED display (function lamp test) - Connection possibility to GSM and GPRS- data transmission system RFW-3000 GSM
- DIN 14675
- VdS 2463