/content/hbtbt/ca/en/search-results.html

    Heat Detectors

    Conventional Thermal Detector-FD-851HTE

    Discontinued

    Conventional high temperature thermal detector are used for the detection of fires in environments where there are sudden changes in temperature in certain periods of weather.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Conventional high temperature thermal detector are used for the detection of fires in environments where there are sudden changes in temperature in certain periods of weather.

    Using the S300RPTU wireless programmer you can perform an equipment test, a reading of the thermal levels, display the date of manufacture and the last maintenance, cancel the flashing of the led and assign an address, from 1 to 255. Includes two-colour led to indicate sensor status and remote indicator output.

    Features & Benefits:
    • Reading the value of the heating element
    • Sensitivity level adjustment
    • Alarm test
    • Display of the manufacturing date
    Certifications:
    • CPD Certificate in accordance with EN 54-5
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Conventional_Addressable@conventional_addressable|Detector_Type@detector_type|Housing_Material@housing_material|Minimum_Operating_Ambient_Temperature@minimum_operating_ambient_temperature|Product_Type@product_type|Regulatory_Approvals@regulatory_approvals

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list