/content/hbtbt/ca/en/search-results.html
    You may encounter difficulties submitting a case at the moment. We appreciate your patience as we work on a fix. In the meantime, please email our technical support team for assistance.

    Multi-Criteria Sensors

    22051E Photoelectric Smoke Detector- System Sensor

    Discontinued

    The System Sensor Revolutionary Series 200 Advanced range delivers a totally new detector platform that incorporates the new digital Series 200 Advanced Protocol. The new Protocol delivers more devices on the loop and gives greater control.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The System Sensor Revolutionary Series 200 Advanced range delivers a totally new detector platform that incorporates the new digital Series 200 Advanced Protocol. The new Protocol delivers more devices on the loop and gives greater control, configurability and device management whilst enabling the overall system to be optimised to the location and use of the building with far greater flexibility than ever before. The 22051; photoelectric smoke detector has a completely new detection chamber design, the result of many years of research and design by System Sensor. This delivers improved responsiveness, reduced sensitivity changes caused by settling dust and reduced false alarms resulting from insect ingress and other debris. The plug-in unit uses sophisticated processing circuitry that incorporates smoothing filters to help eliminate transient environmental noise conditions that can be the cause of unwanted alarms. The devices are managed by embedded software running complex algorithms that further improve resilience to false alarms and improve detection speed. The 22051E has two integral tri-colour LEDs that provide 360° local visual indication of the device status. The LEDs are programmable with static or blinking red, amber and green status indications available. All Series 200 Advanced detectors are environmentally friendly and meet the WEEE and RoHS legislative requirements, minimising end of life disposal costs, and are mechanically and electrically backwards compatible with existing Series 200 plus devices.

    Features & Benefits:
    • New mechanical platform with revolutionary chamber offering improved false alarm immunity
    • Improved detection across multiple fire types
    • Improved resilience to false alarms through dust
    • Removed risk of false alarms through insects
    • Available with or without single pole short circuit isolation
    • Tri colour LED offering red, green and amber colours
    • Rotary decade address switches
    • Pure white colour to compliment modern buildings
    • 100% mechanical and electrical backwards compatibility
    • New Base design to compliment the detector
    Certifications:
    • BOSEC TCC2 - K828/a
    • CE Non Isoltaed 0786-CPR-20658 Isolated 0786-CPR-20652
    • GOST-R B.04068
    • LPCB Non-Isolated 199m/10 Isolated 199ab/01 issue 01
    • VdS Non Isolated G209021 Isolated G209015
    Specifications

    Others

    • Brand
      • Morley-IAS
      • System Sensor

    Others

    • Brand
      • Morley-IAS
      • System Sensor
    • Brand : Morley-IAS|System Sensor
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Detector_Type@detector_type|Product_Type@product_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list