Multi-Criteria Sensors
O2T/FSp multisensor fire detector IQ8Quad France
O²T/FSp multisensor IQ8Quad with integrated flasher, sounder and speech. Nordics
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
O²T/FSp multisensor IQ8Quad with integrated flasher, sounder and speech.
In addition to smoke detection with the conventional O²T multisensor technology, the detector is provided with a built-in voice alarm device. It can be set to eight different levels.
Features & Benefits:- Detection:
- The reliable O²T multisensor principle for consistent response performance at the highest level of security against false alarms
- Flash lamp:
- Loop powered - no need for external power supply
- No additional short address
- Automatic synchronization of various IQ8Quad alarm signaling devices
- High flash energy
- Sounder:
- Loop powered - no need for external power supply
- Individual control of the Sounder
- Tones can be used for other purposes in addition to warning of fire, making the device ideal for use in schools (school bell) etc.
- Soft start option, ideal for hospitals and nursing homes
- No additional short address
- Automatic synchronization of various IQ8Quad alarm signaling devices
- Maximum sound level: 92 dB (A) at 1 m
- Maximum sound pressure can be set
- Multiple signal components can be combined to one signal template
- Signal template and repetition rates can be set
- 20 different signal tones, incl. DIN-tone
- Low power consumption
- Speech message with sounder
- Loop powered - no need for external power supply
- No additional short address
- Automatic synchronization of various IQ8Quad alarm signaling devices
- Maximum sound level: 92 dB (A) at 1 m
- Maximum sound pressure can be set
- Multiple signal patterns can be combined to one signal
- Signal pattern and repetition rates can be set
- 20 different signal tones, incl. DIN-tone
- Speech messages can be played in up to 5 languages
- 5 alarm messages per languages are preprogrammed
- Up to 26 different languages are available
- EN 54-7:2006/-5 B:2000/ -17:2005, CEA 4021
- EN 54-3 acoustic signaling device
- EN 54-3 acoustic speech signaling device
Others
- Brand
- Esser
- SMS
- Xtralis
Others
- Brand
- Esser
- SMS
- Xtralis
- Brand : Esser|SMS|Xtralis
_blank
Please sign in to view part numbers available for purchase based on your account Sign In
Filters
Please sign in to view part numbers available for purchase based on your account Sign In