/content/hbtbt/ca/en/search-results.html

    Multi-Criteria Sensors

    O2T multisensor fire detector IQ8Quad Ex (i)

    Discontinued

    O2T multisensor fire detector IQ8Quad Ex (i)

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Intelligent detector with two integrated optical smoke sensors with different scattered-light angles as well as additional heat detector sensor evaluation for the recognition of smoldering fires up to open fires with uniform characteristics. Comparison of the heat sensor signals for smoke classification and reduction of false alarms by interferences, e.g. from steam or dust. Due to its excellent detection characteristics, and enhanced false alarm management, the detector is also able to recognize TF1 and TF6 test fires, described in the standards. The O²T intelligent detector is also suitable for a higher operating temperature of up to +65 °C. Used when early and reliable fire detection is requested. Intelligent fire detector with decentralized intelligence, automatic function self-test, emergency mode, storage of alarm and operating data, alarm display. Soft addressing and separate operational display is only possible when operating an esserbus / esserbus-PLus IQ8Quad detector without loop isolator, especially for usage in explosion zones. Operation with individual addressing at Ex barrier Part No. 804744 and as standard detector at Ex barrier Part No. 764744. Consider that the change of parameter settings for environmental adaption is reserved to the Non-Ex automatic detectors.

    Specifications

    Others

    • Brand
      • Esser

    Others

    • Brand
      • Esser
    • Brand : Esser
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Detector_Type@detector_type|Product_Type@product_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list