/content/hbtbt/ca/en/search-results.html

    Multi-Criteria Sensors

    OTblue multisensor fire detector IQ8Quad

    OTblue multisensor fire detector IQ8Quad

    Overview

    Multisensor fire detector with integrated optical sensor and heat sensor with enhanced false alarm management. The optical measurement chamber is provided with a patented developed sensor technology using a high-sensitive blue LED (instead of the commonly used red LED in Optical smoke detectors), enabling the detection of open fires, smoldering fires and fires with high heat generation. Especially for open fires, the classical ionization technology implemented in ionization detectors is replaced by the unique detection technology, unlike ionization detectors, this sensor works without a radioactive element which causes problems at the time of refuse disposal. The detector is capable of identifying the TF1 and TF6 test fires described in the EN 54-9:1982 specification. Well suited for sensitive environment, detection of invisible up to large aerosols.

    The OTblue multisensor is an intelligent detector with time-related signal analysis, signal correlation of the sensor data, decentralized intelligence, automatic function self-test, CPU failure mode, automatic adaptation to environmental conditions, alarm and operating data memory, alarm indicator and soft-addressing.

    The detector is provided with an integrated isolator and a remote indicator can be connected.

    Specifications

    Others

    • Brand
      • Esser

    Others

    • Brand
      • Esser
    • Brand : Esser
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Detector_Type@detector_type|Product_Type@product_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list