Multi-Criteria Sensors
Radio Thermal Detector
Radio Thermal Detector has two-way radio transmission with the use of dual-frequency with 7 channels 868.15 MHz or 869.85 MHz. The relative two-way communication provides a high transmission reliability and safety.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Radio Thermal Detector has two-way radio transmission with the use of dual-frequency with 7 channels 868.15 MHz or 869.85 MHz. The relative two-way communication provides a high transmission reliability and safety.
It is suitable for open fire. Radio Thermal Detector provides a selection of alarm. The alarm will get set when the temperature exceeds 57 ° C or in case the temperature variation over time exceeds threshold established.
Features & Benefits:- Bidirectional communication
- 868 MHz band
- Multichannel up to 7 channels with automatic search
- Immediate transmission of signals from devices
- Two-color LED for 360 ° visibility of the device status
- Double lithium battery
- Self-test
- EN 300 220-2 v2.1.1
- EN 301 489-03 v1.4.1
- EN 60950-1:2001+A11:2004 / EN 50371:2002
_blank
Please sign in to view part numbers available for purchase based on your account Sign In
Filters
Please sign in to view part numbers available for purchase based on your account Sign In