/content/hbtbt/ca/en/search-results.html

    Multi-Criteria Sensors

    Thermal Optical Multi-Criteria Detector

    The Thermal Optical Multi-Criteria Detector is optical smoke and heat detector, suitable for hidden and open fire. Detector has two-way radio transmission with the use of dual-frequency with 7 channels 868.15 MHz or 869.85 MHz.

    Overview

    The Thermal Optical Multi-Criteria Detector is optical smoke and heat detector, suitable for hidden and open fire. centrally positioned thermistor measures the temperature and its variation over time. Detector has two-way radio transmission with the use of dual-frequency with 7 channels 868.15 MHz or 869.85 MHz.

    Features & Benefits:
    • Bidirectional communication
    • 868 MHz band
    • Multichannel up to 7 channels with automatic search
    • Immediate transmission of signals from devices
    • Two-color LED for 360 ° visibility of the device status
    • Double lithium battery
    • Self-test
    Certifications:
    • EN 300 220-2 v2.1.1
    • EN 301 489-03 v1.4.1
    • EN 60950-1:2001+A11:2004 / EN 50371:2002
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Detector_Type@detector_type|Overall_Height@overall_height|Product_Type@product_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list