/content/hbtbt/ca/en/search-results.html

    Pressure Switches & Sensors

    HLP low pressure transmitter

    Discontinued

    The HLP low pressure transmitter is designed for use with electronic controllers in domestic or commercial heating and cooling systems.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    HLP Low Pressure Transmitter is used to measure positive, negative or differential pressure. The piezo resistive sensor is ideal for monitoring the pressure of air or other clean inert gas. Typical HVAC applications include monitoring of filter differential pressure or VAV applications. An integrated static pressure probe provides ease of installation for duct mounting. Several accessories are available. A weatherproof polycarbonate enclosure is provided for electrical connections and ease of installation.Features & Benefits:
    • Ease of installation
    • Weatherproof polycarbonate enclosure
    Certifications:
    • CE
    • RoHS
    Specifications

    Others

    • Supply Voltage
      • 20 to 28 voltage alternating current
    • Overall Width
      • 112.5 millimetre
    • Overall Height
      • 116.5 millimetre
    • Overall Depth
      • 53.7 millimetre
    • Output Signal
      • 4-20 (2-wire); 0-5 or 0-10 (3-wire) milliampere
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Measured Pressure Accuracy
      • ±1 Percentage
    • Maximum Operating Ambient Temperature
      • 70 degree Celsius
    • Burst Pressure Rating
      • 60 W.C. (200 for 10 & 20 Models) inch
    • Brand
      • Honeywell
    • Regulatory Approvals
      • CE; RoHS Watt
    • Pressure Type
      • Burst
    • Mounting Type
      • Duct inch
    • Includes
      • Thread Adapter meter
    • For Use With
      • Electronic Controller volt

    Others

    • Supply Voltage
      • 20 to 28 voltage alternating current
    • Overall Width
      • 112.5 millimetre
    • Overall Height
      • 116.5 millimetre
    • Overall Depth
      • 53.7 millimetre
    • Output Signal
      • 4-20 (2-wire); 0-5 or 0-10 (3-wire) milliampere
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Measured Pressure Accuracy
      • ±1 Percentage
    • Maximum Operating Ambient Temperature
      • 70 degree Celsius
    • Burst Pressure Rating
      • 60 W.C. (200 for 10 & 20 Models) inch
    • Brand
      • Honeywell
    • Regulatory Approvals
      • CE; RoHS Watt
    • Pressure Type
      • Burst
    • Mounting Type
      • Duct inch
    • Includes
      • Thread Adapter meter
    • For Use With
      • Electronic Controller volt
    • Supply Voltage : 20 to 28 voltage alternating current
    • Overall Width : 112.5 millimetre
    • Overall Height : 116.5 millimetre
    • Overall Depth : 53.7 millimetre
    • Output Signal : 4-20 (2-wire); 0-5 or 0-10 (3-wire) milliampere
    • Minimum Operating Ambient Temperature : 0 degree Celsius
    • Measured Pressure Accuracy : ±1 Percentage
    • Maximum Operating Ambient Temperature : 70 degree Celsius
    • Burst Pressure Rating : 60 W.C. (200 for 10 & 20 Models) inch
    • Brand : Honeywell
    • Regulatory Approvals : CE; RoHS Watt
    • Pressure Type : Burst
    • Mounting Type : Duct inch
    • Includes : Thread Adapter meter
    • For Use With : Electronic Controller volt