/content/hbtbt/ca/en/search-results.html

    Standard Software Support Agreements

    ANPR Server Software

    SEDOR® ANPR Server Software’s are an IP video analysis system for the automated detection and analysis of number plates in flowing or stationary traffic.

    Overview

    SEDOR® ANPR Server Software’s are an IP video analysis system for the automated detection and analysis of number plates in flowing or stationary traffic. The application of sophisticated analysis algorithms provides an extremely high analysis accuracy, even in adverse weather conditions or darkness. SEDOR® ANPR Server is designed for operation on systems with Microsoft Windows1) 10 (64Bit) operating system. The complete video analysis system is installed on a dedicated server hardware ex factory. Configuration, operation and analysis are carried out with a browser.

    Features & Benefits:
    • Detection of number plates in the video image
    • Storage/Display of the results with images of the number plate and overview cameras
    • Control of relays in response to specific number plates/categories