/content/hbtbt/ca/en/search-results.html

    Camera & Recorder Kits

    VideoNetBox III

    VideoNetBox III appliance combines the proven recording software SMAVIA Recording Server with a compact, fanless and energy efficient server hardware.

    Overview

    VideoNetBox III appliance combines the proven recording software SMAVIA Recording Server with a compact, fanless and energy efficient server hardware. Perfectly tuned components ensure excellent passive cooling and allow for the recording of up to 16 high-definition video streams at a frame rate of 30fps. This appliance is therefore ideally suited for video security systems in shops, petrol stations or private houses, which require the highest recording quality and minimum space without any noise development.

    Features & Benefits:
    • Recording of up to 16 high-definition video streams
    • Licenses for the recording of 2 video streams included
    • Licenses for access with 2 clients included
    Certifications:
    • CE
    • FCC
    • RCM
    • LGC Forensics, tested according to DIN EN 50130-4, DIN EN 50121-3-1, DIN EN 50498
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Network_Connection_Type@network_connection_type|Product_Type@product_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list