/content/hbtbt/ca/en/search-results.html

    Housings & Hardware

    HHG-01SHF Camera Housing

    HHG-01SHF camera housing is a stylish and functional side-opening enclosure that protect cameras against water and dust. Constructed of high quality die-cast aluminum, the housings provide durable, corrosion-resistant protection.

    Overview
    HHG-01SHF camera housing is a stylish and functional side-opening enclosure that protect cameras against water and dust. Constructed of high quality die-cast aluminum, the housings provide durable, corrosion-resistant protection against the elements.
    HHG camera housings accommodate a wide selection of Honeywell cameras with fixed and vary-focal lenses, including the High Definition IP cameras with lens.Features & Benefits:
    • Side opening for quick installation
    • Integral Aluminum die casting
    • Sealed wire hole
    • IP67 weather and dust proof rating
    • External mounted optical glass for easy cleaning
    • Thermostatically controlled - heater and fan (HHG-01SHF only)
    • AC 24V input power
    • IR LED optional (one set or two sets)