/content/hbtbt/ca/en/search-results.html

    Power Supplies

    Power Distribution Board - HPD8 and HPD8CB

    The HPD8 and HPD8CB power distribution boards convert one low-voltage supply output to four or eight individually fused or PTC protected outputs.

    Overview

    The HPD8 and HPD8CB power distribution boards convert one low-voltage supply output to four or eight individually fused or PTC protected outputs. This convenient power distribution board has a wide range of applications for access control, intrusion security and CCTV systems that require individually fused outputs. For convenient operation, this board comes with a power on/off switch, either automotive style fuses or auto resettable PTCs (CB suffix), and connecting hardware.

    Features & Benefits:
    • Power disconnect switch makes servicing easy
    • LED lights for quick and easy diagnosis, troubleshooting, and status indication
    • Distribution board easily mounts using foam tape (included)or with optional HST34 snap track
    • PTC's are solid state devices that are not replaced when activated but reset automatically when short is removed (allow 5 minutes to cool)
    • Auto style fuses are easy to remove, colour coded to see rating and available in many retail locations
    Certifications:
    • ISO 9001 Certified.