/content/hbtbt/ca/en/search-results.html

    Bullet Cameras

    IR Fixed-lens Bullet Camera

    Honeywell IR Fixed-lens Bullet Camera provides 2MP resolution along with efficiency and reliability for surveillance of small and medium applications. It has a plastic body that caters to all kinds of customer applications.

    Overview

    Honeywell IR Fixed-lens Bullet Camera provides 2MP resolution along with efficiency and reliability for surveillance of small and medium applications. It has a plastic body that caters to all kinds of customer applications. The camera is suitable for outdoor applications as well and is equipped with IR LEDs for effective surveillance even during the night.

    Features & Benefits:
    • 2MP, Resolution: 1920 × 1080, H.265 codec compression
    • Up to 20m IR distance
    • ICR auto switch, True Day / Night (TDN), ROI coding
    • Supports dual streams
    • Support mobile surveillance