/content/hbtbt/ca/en/search-results.html

    Dome Cameras

    60 Series - Outdoor Dome Cameras

    Honeywell’s 60 Series 5MP AII outdoor dome cameras offer exceptional performance in variable lighting conditions, enhanced video/object analytics, and increased cybersecurity for enterprise applications where compliance is essential

    Overview

    Honeywell 60 Series 5MP AI outdoor dome cameras provide exceptional image quality and performance for variable (bright sunshine and shadows) and low light conditions and feature enhanced video/object analytics to highlight intricate details of persons, objects and vehicles.

    Built to withstand harsh outdoor environments, these cameras also include the latest FIPS 140-3 encryption standard as well as increased local storage (up to 1 TB) making them ideal for larger enterprise applications where cybersecurity and regulatory compliance is essential.

    Features & Benefits:
    • Upgraded WDR (up to 140 dB) to significantly reduce image glare
    • Increased IR distance (up to 60 m (197 ft))
    • P-Iris and improved minimum illumination (0.007 Lux@30 IRE) provides better image quality in variable or low light conditions
    • Improved shutter speed (1/100000 ~ 1/5) allows faster capture of moving subjects, reducing motion blur and producing sharper images.
    • Enhanced 3D noise reduction eliminates visual noise resulting in crisper details for identifying objects or people in video footage.
    • Smart IR Technology automatically adjusts to changing light conditions and object distances for better capture of details even in dimly lit or nighttime scenes
    • Probabilistic AI video/object analytics to quickly detect suspicious activities and identify attributes such as faces, vehicles, gender, age, colors of cars or personal attire for faster investigative search
    • Secure Boot and latest FIPS 140-3 chipset provide secure data integrity and privacy
    • Upgraded local storage (up to 1 TB) or 4X the amount of previous models to significantly boost camera data management and retention capacity
    • ONVIF Profile S,G,T,M
    • Rugged construction built to withstand challenging outdoor environments (IP 66, IP67, NEMA 4X, TS-2, IK10)
    • Easy installation with ceiling or wall mounting options
    Certifications:
    • NDAA Compliant
    • NIS2 Compliant
    • 5 Year Warranty
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    HC60W45R2P-V
    60 Series 5 MP AI Outdoor Dome Camera, WDR up to 140 dB, 12.8” CMOS, 2.7-13.5 mm MFZ, 4 IR LEDs, PoE, IP66IP67NEMA 4XTS-2IK10
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-sec-hc60w45r2p-hc60w45r4p-1
    HC60W45R2P-V
    60 Series 5 MP AI Outdoor Dome Camera, WDR up to 140 dB, 12.8” CMOS, 2.7-13.5 mm MFZ, 4 IR LEDs, PoE, IP66IP67NEMA 4XTS-2IK10
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ba-sec-hc60w45r2p-hc60w45r4p-1