/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Piles

    LenelS2 - Batteries

    SUN batteries offer efficient, durable, and sustainable energy storage solutions. Ideal for residential and industrial applications, they ensure reliable performance and high energy output.

    Aperçu

    SUN batteries offer a comprehensive range of energy storage solutions that combine high efficiency, durability, and sustainability. Their advanced technology and versatile applications make them an excellent choice for residential, commercial, and industrial use. By choosing SUN batteries, you are investing in a reliable and eco-friendly energy storage solution that meets the demands of today’s energy landscape.

    Features & Benefits:
    • High Efficiency: SUN batteries are engineered with cutting-edge technology to ensure maximum energy efficiency. This means that they can store and deliver energy with minimal losses, making them a cost-effective solution for long-term energy storage.
    • Durability: Built to last, SUN batteries are constructed with high-quality materials that can withstand harsh environmental conditions. Whether installed indoors or outdoors, these batteries are designed to operate reliably over extended periods, reducing the need for frequent replacements.
    • Sustainability: Environmental responsibility is a core principle of SUN batteries. They are designed to minimize their carbon footprint and promote the use of renewable energy sources. This makes them an excellent choice for eco-conscious consumers and businesses looking to reduce their environmental impact.
    • Versatility: The SUN battery range includes various models tailored to different energy requirements. Whether you need a small-scale solution for residential use or a large-scale system for industrial applications, there is a SUN battery that fits your needs. This versatility ensures that you can find the right battery for your specific energy storage requirements.
    • Advanced Technology: SUN batteries incorporate the latest advancements in battery technology, including improved energy density, faster charging times, and enhanced safety features. These innovations ensure that SUN batteries deliver superior performance and reliability.
    Certifications:
    • CE
    • ISO 9001
    • ISO 14001
    • RoHS
    • EN 50581:2012
    • IEC 63000:2018
    • IEC60896-21&22
    • UN 38.3