/content/hbtbt/ca/fr/search-results.html

    Badges

    Mifare Proximity Card

    Mifare® Proximity Cards are particularly suitable for use as access control, catering transaction, student ID, cyber café, attendance management etc. It can be available in blank or in print.

    Aperçu

    Mifare® Proximity Cards are particularly suitable for use as access control, catering transaction, student ID, cyber café, attendance management etc. It can be available in blank or in print.

    Mifare® technology assures high security and provide contactless access control up to a read range of 10 cm. We offer a choice of 1K and 4K Mifare® Cards to meet your different memory requirement. An operating frequency of 13.56MHz provides high speed, reliable communications and excellent access integrity to ensure exceptional security for any facility.

    Features & Benefits:
    • Up to 10 years data retention capability
    • Up to 10 cm operating distance
    • 106kbit baud rate
    • Built-in random number generator
    • Supports Mifare Classic Security
    • In-built purse functionality (value block format)
    Certifications:
    • 14443A