/content/hbtbt/ca/fr/search-results.html

    Badges

    OmniProx™ ISO Contactless Proximity Card

    OmniProx™ ISO contactless proximity cards are designed to work with the OmniProx readers. The proximity cards utilize RFID and provide excellent contactless sensing range.

    Aperçu

    OmniProx™ ISO contactless proximity cards are designed to work with the OmniProx readers. OmniProx ISO contactless proximity cards utilize RFID and provide excellent contactless sensing range. The ISO cards are made of a laminated PVC that can be printed on both sides using most standard card printers. ISO models also support both vertical and horizontal slot punching. With a form factor similar to the size of a credit card, these cards are easy to carry or attach to clothing and may be used as photo identification. OmniProx cards are available in popular stocked configurations or special order where the user specifies site code and card range.

    Features & Benefits:
    • OmniProx 125 kHz compatible proximity credentials
    • External numbering for easy identification and control
    • Individually wrapped and labeled packs of 25 cards for added flexibility and convenience for re-sellers
    • PVC construction (ISO) that resists cracking and breaking while delivering fast read times
    • Available in standard 26-bit
    • Special order cards with custom range and site codes
    • Includes a limited lifetime warranty* against manufacture defects* See Honeywell Access Systems’ Sales Policy for complete warranty details