/content/hbtbt/ca/fr/search-results.html

    Périphériques de verrouillage

    Connected Wall Reader

    Onity RFID/Bluetooth® Low Energy wall reader provides additional access points in common areas. Perfect for interior or exterior use, wall readers are programmable just like any Onity lock.

    Aperçu

    Control your property with an Onity™ RFID/Bluetooth® low energy wall reader at perimeter doors, elevators, parking areas, swimming pools, fitness facilities, and other common areas. Perfect for interior or exterior use, the wall reader is programmable just like all Onity locks. For elevator installations, the wall reader can be configured with relay expansion boards, enabling access to multiple floors or zones from a single reader.

    Onity wall readers allow only authorized card holders to gain access, and the audit trail retains up to the last 3000 openings.

    The wall reader features DirectKey™ mobile access solution technology, offering a reliable mobile key solution. It ensures secure wireless communication of credentials from the user’s smartphone to a locking device via Bluetooth technology. With a smartphone app, guests can securely access both their guest room and controlled areas such as gyms or swimming pools.

    Features & Benefits:
    • Compatible with Onity Trillium™, Advance Trillium™
    • or Serene™ locking systems
    • Mobile access-ready
    • Supports MIFARE Plus® and MIFARE Ultralight C RFID
    • ADA compliant, ADA opening timer
    • IP65 Rating
    Certifications:
    • FCC, ISED, CE, RCM, UKCA, UL294
    Caractéristiques

    Autres

    • Brand
      • Onity

    Autres

    • Brand
      • Onity
    • Brand : Onity