/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Convertisseur de média

    Planet - Media Converter

    Planet’s media converters offer flexible and cost-effective solutions for extending distances and integrating different media types. They ensure seamless data transmission, supporting fiber and Ethernet connections for enhanced network efficiency.

    Aperçu

    Planet Technology Corporation is a leading provider of innovative network solutions, offering a comprehensive portfolio of network switches and media converters designed to meet the diverse needs of modern enterprises.

    Network Switches: Planet’s network switches are engineered to deliver high performance, reliability, and scalability. They cater to various networking requirements, from small office setups to large-scale enterprise networks.

    Media Converters: Planet’s media converters offer flexible and cost-effective solutions for extending network distances and integrating different media types. They are ideal for connecting disparate network segments and ensuring smooth data transmission across various environments.

    Features & Benefits:
    • Versatile Conversion: Supports conversion between various media types, including copper to fiber, fiber to fiber, and fiber to copper.
    • High Performance: Capable of high-speed data transfer rates, including Fast Ethernet, Gigabit Ethernet, and 10 Gigabit Ethernet.
    • Wide Range of Models: Offers a variety of models to meet different network requirements, including standalone and chassis-based solutions.
    • Auto MDI/MDI-X: Automatically detects and adjusts for straight-through or crossover cables.
    • Link Fault Pass-Through (LFP): Provides LFP functionality to enhance network troubleshooting and management.
    • Distance Extension: Extends network reach over long distances using fiber optics.
    • Plug and Play: Many models feature plug-and-play installation for easy setup and deployment.
    • Compact Design: Designed with a compact form factor suitable for various installation environments.
    • LED Indicators: Equipped with LED indicators for status and diagnostics.
    • Durable Construction: Built with durable materials to ensure long-term reliability.
    Certifications:
    • CE
    • UKCA
    • FCC
    • UL
    • RoHS
    • ISO9001
    • ISO14001
    • IEEE Standards