/content/hbtbt/ca/fr/search-results.html

    Commutateur réseau

    Planet - Desktop Network switch

    Planet’s network switches deliver high performance, reliability, and scalability. They support Gigabit and 10 GB Ethernet, PoE, advanced security features, and energy-efficient designs, ensuring seamless connectivity and efficient network management.

    Aperçu

    Planet Technology Corporation is a leading provider of innovative network solutions, offering a comprehensive portfolio of network switches and media converters designed to meet the diverse needs of modern enterprises.

    Network Switches: Planet’s network switches are engineered to deliver high performance, reliability, and scalability. They cater to various networking requirements, from small office setups to large-scale enterprise networks.

    Media Converters: Planet’s media converters offer flexible and cost-effective solutions for extending network distances and integrating different media types. They are ideal for connecting disparate network segments and ensuring smooth data transmission across various environments.

    Features & Benefits:
    • Compact Design: Small form factor ideal for desktop use and limited space environments.
    • High Performance: Supports fast data transfer rates, including Fast Ethernet and Gigabit Ethernet.
    • Plug and Play: Many models feature plug-and-play installation for easy setup and deployment.
    • Energy Efficiency: Incorporates energy-saving technologies to reduce power consumption.
    • VLAN Support: Provides VLAN capabilities for network segmentation and improved security.
    • PoE Support: Some models include Power over Ethernet (PoE) to power connected devices like IP cameras and wireless access points.
    • Fanless Design: Operates silently with a fanless design, reducing noise and maintenance.
    • LED Indicators: Equipped with LED indicators for status and diagnostics.
    • QoS Features: Includes Quality of Service (QoS) features to prioritize critical network traffic.
    • Durable Construction: Built with durable materials to ensure long-term reliability.
    Certifications:
    • CE
    • UKCA
    • FCC
    • UL
    • RoHS
    • ISO9001
    • ISO14001
    • IEEE Standards