/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Lecteurs biométriques

    IDEMIA MorphoWave Compact

    IDEMIA MorphoWave Compact 4 fingerprint contactless reader

    Aperçu

    MorphoWave™ Compact is a unique solution for frictionless fingerprint access control. This masterpiece of engineering delivers the awardwinning, field-proven performance of MorphoWave™ contactless 3D fingerprint scanning technology in a stylish and compact casing, suitable for any location.

    Features & Benefits:
    • Contactless 3D scan and verification of 4 fingers in less than 1 second up to 100,000 users
    • High throughput up to 50 people per minutes
    • IP65 rated and PoE+ powered, integrated with Pro-watch
    • Multifactor authentication - Prox, iClass, MIFARE, DESFire and PIN codes.
    • Capable of scanning printed QR codes.
    • Anti-fraud features
    Certifications:
    • EMC/Safety standards: CE, CB, FCC
    • RoHS, REACh and WEEE compliant