/content/hbtbt/ca/fr/search-results.html

    Lecteurs biométriques

    Invixium TITAN Biometric Solution

    IXM TITAN is the most rugged biometric solution for access control, workforce, and visitor management.

    Aperçu

    TITAN offers multi-factor authentication using any combination of multiple biometrics (face recognition, finger vein, fingerprint), mobile credentials (digital card, QR code), and traditional credentials (card, PIN). Other relevant features include a 5" IPS Touchscreen LCD, support for OSDP2, panel feedback, customizable Wiegand, PoE+, and more. When using touchless credentials, TITAN's speed is unmatched, helping you reduce crowding and improve convenience. TITAN's flawless user experience is rounded out by rugged construction, modern design, and enough power built-in to future-proof your system for years to come.

    Features & Benefits:
    • MULTIMODAL AUTHENTICATION - TITAN offers up to 2 biometrics: face recognition and an option of fingerprint or finger vein recognition. Multimodal authentication best suits applications in need of higher security like financial institutions & data centers.
    • MULTIFACTOR AUTHENTICATION - TITAN also offers optional authentication modes of RFID cards, QR codes, mobile credentials as well as PIN, allowing businesses to use a combination of authentication modes for higher security.
    • RUGGED CONSTRUCTION - TITAN is the only product in the industry with a metal enclosure & Corning Gorilla Glass on the LCD, making it the most rugged biometric product, ideal for harsh environments like mines & refineries.