/content/hbtbt/ca/fr/search-results.html

    Lecteurs biométriques

    Morpho VisionPass Fingerprint Reader

    MVisionPass is the newest addition to IDEMIA’s range of frictionless biometric access control devices, and the most powerful facial recognition device in the market.

    Aperçu

    MVisionPass is the newest addition to IDEMIA’s range of frictionless biometric access control devices, and the most powerful facial recognition device in the market. Elaborated in collaboration with partners and end-users, this robust and reliable device provides near-motion 1-second verification through multiple angles and in all light conditions, and is resistant to all kinds of spoofing attempts.

    Features & Benefits:
    • Time & Attendance features
    • Tablet-like user experience
    • Videophone function
    • Anti-fraud: fake finger & face detection, duress finger
    • Full set of contactless technologies including NFC
    • IP 65 Weather Resistant design available
    Certifications:
    • CE
    • CB
    • FCC
    • RoHS
    • REACh
    • WEEE
    • UL 294