/content/hbtbt/ca/fr/search-results.html

    Lecteurs biométriques

    MorphoSIGMA Extreme Fingerprint Reader

    The MorphoAccess® SIGMA Lite terminals by IDEMIA are specifically designed to equip narrow mounting surfaces, such as glass/ aluminum door mullions, turnstiles, or server rack doors.

    Aperçu

    The MorphoAccess® SIGMA Lite terminals by IDEMIA are specifically designed to equip narrow mounting surfaces, such as glass/ aluminum door mullions, turnstiles, or server rack doors.

    Features & Benefits:
    • Time & Attendance features
    • Tablet-like user experience
    • Videophone function
    • Anti-fraud: fake finger & face detection, duress finger
    • Full set of contactless technologies including NFC
    • IP 65 Weather Resistant design available
    Certifications:
    • CE
    • CB
    • FCC
    • BIS
    • RoHS
    • REACh
    • WEEE
    • UL 294