/content/hbtbt/ca/fr/search-results.html

    Lecteurs biométriques

    Readers

    Vision Pass MD face reader with Mifare reader and Desfire included. Internal storage capacity: 20, 000 extendable user records, up to 40, 000 licensed

    Aperçu

    Vision Pass MD face reader with Mifare reader and Desfire included. Internal storage capacity: 20, 000 extendable user records, up to 40, 000 licensed

    Features & Benefits:
    • DEMIA's Face technology is ranked # 1 for accuracy
    • Internal storage capacity: 20, 000 extendable user records, up to 40, 000 licensed
    • Power supply: 12 to 24 V DC (3A min @ 12V))
    • Communication: Ethernet, RS485, RS422, USB3 Optional (Wi-Fi And 4G)