/content/hbtbt/ca/fr/search-results.html

    Lecteurs de badges

    INSERTIC TOUCH

    The Insertic readers complement the portfolio of readers that support the native RS-485 Modulbus of the ACS PRO and MB controllers via door modules. The readers are Multi-ISO, supporting LEGIC and MIFARE card technology – and are Bluetooth ready.

    Aperçu
    The "Insertic Touch" built-in readers are suitable for installation in standard flush-mounted switch boxes. Their flat design means they protrude only 21 mm from the wall. Combined with the elegant glass design, the reader blends harmoniously into both industrial and residential environments.
    The reader is designed as a MIFARE reader by default, but can be switched to LEGIC technology via the ACS PRO controller or IQ-DeviceInstaller. Bluetooth technology can be enabled via the controller, allowing the reader to be used for mobile credentials.
    The reader's three LEDs (green, yellow, red) are controlled by the control panel during normal operation. Depending on the intrusion or access control panel used, the function is fixed or can be defined via programming.
    The bright illuminated symbols and an integrated buzzer provide clear feedback during operation. With the optional matching mounting frame, the reader can be individually mounted even without a flush-mounted box.

    Features & Benefits:
    • Bluetooth® SIG certificate
    • Fits any flush-mounted or hollow-wall device box according to DIN with a device screw spacing of 60 mm
    • Suitable for indoor and outdoor use
    • Tamper detection
    • RFID, Bluetooth®, and Secure Element in one reader
    • Supports Mobile Access via LEGIC Neon Files
    • Connection type: screw terminal
    • Signaling elements
      • 3 LEDs/ RGB Multi-color
      • Backlighted capacitive touch front
      • 1 speaker for acoustic signalling
    • Dimensions (H x W x D): 101 x 88 x 35 mm
    • Interface: RS485 module bus
    • Firmware upgrade via module bus
    • Multi-ISO platform for cards and keyfobs
      • LEGIC prime/advant
      • MIFARE DESFire EV1 / EV2 / EV3
      • MIFARE Classic
      • ISO14443 A+B
      • ISO15693
    • Platforms for mobile credentials
      • Bluetooth Low Energy
      • NFC