/content/hbtbt/ca/fr/search-results.html

    Lecteurs de badges

    Modular Wall Reader

    Discontinué

    An online reader with write function for updating of transponders of SALTO Virtual Network.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    An online reader with write function for updating of transponders of SALTO Virtual Network. All online readers have read / write function and are connected via Ethernet (TCP/IP) to the workstation the SALTO software is running. The online reader is required for updating of authorizations of transponders and distribution of blacklist information. Bookings and events of doors which are stored on the transponders are read here and transferred to the AC-software. So at least one online reader per system is required.