/content/hbtbt/ca/fr/search-results.html

    Lecteurs de badges

    Omni Class™ Smart Card Reader

    Omni Class™ from Honeywell is a range of 13.56 MHz contactless secure smart card readers that offers superb reliability, consistent read range and ease of installation. They are available in several sizes.

    Aperçu

    Omni Class™ from Honeywell is a range of 13.56 MHz contactless secure smart card readers that offers superb reliability, consistent read range and ease of installation. They are available in several sizes and each Omni Class™ reader incorporates smart card technology allowing the user to support biometric profiles and multiple applications on each card simultaneously.

    Omni Class™ can retro-fit any Wiegand output reader, including standard HID® or Honeywell proximity readers. Smart card technology is ideally suited for access control, logical (PC) access, storage of biometric templates, parking, secure ID's with embedded tamper-proof digital photos and many other applications requiring secure and reliable read/write cards.

    Features & Benefits:
    • High-Security
    • Available in mullion, switch plate and wall-mount sizes
    • ADA compliant built-in audible beeper
    • Host LED control (programmable)
    • Hidden mounting screws deter vandalism
    • Potted for superior weather resistance
    • Suitable for integrated access control systems
    Certifications:
    • UL294/cUL
    • FCC
    • CE
    • RoHS