/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Lecteurs de badges

    SALTO USB/Ethernet Encoder

    SALTO USB/Ethernet Encoders are integrates the Encoder capabilities of a powerful updated design encoder with a built-in desktop reader function

    Aperçu

    SALTO USB/Ethernet Encoders are compatible with a wide range of RFID cards and compatible with BLE mobile keys. Coding device for coding SALTO identification media. With an integrated desktop reader that is used to output media data to third-party systems. Can also be used as a bridge between PPD and ProAccess SPACE. Communication between PPD and Encoder takes place via NFC, and between Encoder and ProAccess SPACE via Ethernet or USB. In this way no USB connection is required between PPD and ProAccess SPACE