/content/hbtbt/ca/fr/search-results.html

    Lecteurs de badges

    SIEDLE TOUCH

    The Siedle readers complement the portfolio of readers that support the native RS-485 Modulbus of the ACS PRO and MB controllers via door modules. The readers are Multi-ISO, supporting LEGIC and MIFARE card technology – and are Bluetooth ready.

    Aperçu
    The “Siedle Touch” built-in reader is suitable for installation in a free Siedle Vario module slot. Combined with the elegant glass design, the reader blends harmoniously into both industrial and residential environments.
    The reader is designed as a MIFARE reader by default, but can be switched to LEGIC technology via the ACS PRO controller or IQ-DeviceInstaller. Bluetooth technology can be enabled via the controller, allowing the reader to be used for mobile credentials.
    The reader's three LEDs (green, yellow, red) are controlled by the control panel during normal operation. Depending on the intrusion or access control panel used, the function is fixed or can be defined via programming.
    The bright illuminated symbols and an integrated buzzer provide clear feedback during operation.

    Features & Benefits:
    • Integrierbar in Siedle Vario 611
    • Es wird generell nur ein freier Modulplatz benötigt
    • Anschlussart: 8-polige Anschlussklemme
    • Schnittstelle: RS485-Modulbus
    • Firmware-Upgrade über Modulbus
    • Multi-ISO Plattform für Datenträger
      • LEGIC prime/advant
      • MIFARE DESFire EV1 / EV2 / EV3
      • MIFARE Classic
      • ISO14443 A+B
      • ISO15693
    • Plattformen für Mobile Credentials
      • Bluetooth Low Energy
      • NFC