/content/hbtbt/ca/fr/search-results.html

    Accessoires de lecteur

    INSERTIC ACCESSORIES

    The optional matching mounting frames for Insertic Classic and Insertic Touch allow these readers to be installed in surface mount.

    Aperçu

    The Insertic Touch and Insertic Classic flush-mounted readers are suitable for installation in standard flush-mounted switch boxes.

    With the matching mounting frame, the readers can also be individually mounted without a flush-mounted box.

    Features & Benefits:
    • Material: Plastic
    • Insertic Touch frame dimensions (W x H x D): 80.4 x 93.4 x 22 mm
    • Insertic Classic frame dimensions (W x H x D): 81 x 81 x 19 mm