/content/hbtbt/ca/fr/search-results.html

    Contrôleurs d’éclairage

    INNCOM D454-T 2-Channel Triac Dimmer

    The D454-T dimmer is a versatile component of INNCOM’s In Room Automation System (IRAS) that provides elegant dimming control of incandescent and magnetic low voltage lamps (MLV)..

    Aperçu

    The D454 Triac is a Triode for alternating current (TRIAC), 2 channel 1200W maximum output leading edge dimmer intended to dim incandescent and magnetic low voltage lamps (MLV). This product is used with the INNCOM MODEVA, EVORA, S-Series, and Designer Series lighting control products.

    Features & Benefits:
    • UL Listed dimmable loads up to 1200W combined (600W maximum single channel)
    • Wired S5-bus communication for IRAS controls
    • Fully enclosed housing to protect electronic components
    • Standard or DIN-rail mounting options with a compact mechanical desig
    • FCC and ICES listed for international applications
    • Air-gap switch for added safety
    Caractéristiques

    Autres

    • Brand
      • Honeywell Hospitality

    Autres

    • Brand
      • Honeywell Hospitality
    • Brand : Honeywell Hospitality