/content/hbtbt/ca/fr/search-results.html

    Alimentations électriques

    Alerton Enclosed Power Supply

    These general-purpose power supplies can be used to fulfill all the 120 Vac and 24 Vac (Class 2) power requirements. Features include fully-enclosed finger-safe terminals.

    Aperçu

    These general-purpose power supplies can be used to fulfill all the 120 Vac and 24 Vac (Class 2) power requirements needed inside a building automation (BAS) panel, industrial enclosure, or other general purpose electrical enclosure, in addition to on/off control, equipment overcurrent protection, power indication, high/low voltage separation, and convenience receptacles. They are also useful for many applications outside of BAS. Features include fully-enclosed finger-safe terminals.