/content/hbtbt/ca/fr/search-results.html

    Alimentations électriques

    BPS Power Supply

    The BPS-005 Low Cost DC Power Supply is a regulated .5 A power supply that accepts 24 VAC input and provides an adjustable 1.5 to 29 VDC output.

    Aperçu

    The BPS-005 Low Cost DC Power Supply is a regulated .5 A power supply that accepts 24 VAC input and provides an adjustable 1.5 to 29 VDC output. Output voltage adjustments are made using the on-board potentiometer while measuring the output with a multimeter. A compact snap track design allows the power supply to be surface mounted within a panel.

    Features & Benefits:
    • Snap track design allowing for easy panel installation.
    Certifications:
    • RoHS