/content/hbtbt/ca/fr/search-results.html

    Alimentations électriques

    Enclosed Power Control Center

    Enclosed Power Controls Centers are 120V AC with 10A or 4 A switch/breaker to contoll outlets when jumper is in position

    Aperçu

    Enclosed Power Controls Centers are 120V AC with 10A or 4 A switch/breaker to contoll outlets when jumper is in position. When jumper is on always on position the outlet is energised and when jumper is on switched position the outlet can be controlled.

    Features & Benefits:
    • Indicator light will illuminate when switch/breaker is ON
    • Input and Output may be reversed -- connect input power from line to Output and connect output load to input
    Certifications:
    • UL Listed
    • UL916
    • C-UL
    • CE
    • RoHS