/content/hbtbt/ca/fr/search-results.html

    Relais de puissance

    RIB M Series Modular Relay

    The Functional Devices RIB M Series modular relay system allows the installer to mount a combination of relays in an attractive metal enclosure. Models are available to control most BAS, HVAC, low-horsepower motors and lighting applications.

    Aperçu

    The Functional Devices RIB M Series modular relay system allows the installer to mount a combination of relays in an attractive metal enclosure. Models are available to control most BAS, HVAC, low-horsepower motors and lighting applications. The relay modules snap into a 4" (10.16 cm) wide plastic track. This system provides a convenient and cost-saving method of mixing and matching relays of different ratings to suit the requirements of the application. Connections to the modules are made by wiring to screw terminals. Input connections can be grouped on one side of the enclosure and output connections on the other to separate high-voltage and low-voltage wires.

    Features & Benefits:
    • Convenient and economical to use
    • Handy as well as track-mounted modules
    • Stackable metal enclosure
    • Relay status indicator via LED
    • Coil uses low current and accepts wide range of AC & DC voltages
    • Closed/Open/Auto switch option available
    • High density relay packaging
    Certifications:
    • cUL listed
    • UL 864 Fire
    • UL 916 Energy Management