/content/hbtbt/ca/fr/search-results.html

    Relais de puissance

    RIB Power Relays

    RIB Power Relays are Enclosed Relays with High/Low Separation voltage and Overide/HOA switch options available giving you multiple contact ratings.It also consists of Led Indicator with time delay models.

    Aperçu

    RIB Power Relays are Enclosed Relays with High/Low Separation voltage and Overide/HOA switch options available for giving you multiple contact ratings.It also consists of Led Indicator with time delay models. These power relays are T-Style Power Relays with 20-30 Amp models.The relay ratings can be SPDT,DPDT,PST with 24V AC/DC Coil .These relays can be Normally Open(N/O) or Normally Close(N/C) and are pre-wired.

    Features And Benefits

    • LED indicator

    • Multiple contact ratings

    • Override / HOA switch options available

    • High/low voltage separation available

    • 20-30 Amp models

    • Pre-wired

    • Enclosed or track mount

    • Time delay models

    Certification

    For RIBT2401B, RIBT2401SBC, RIBT2402B, RIBT242B, RIBT243B, RIBT24B, RIBT24P

    •UL Listed : UL916 Energy Management

    •UL864 Fire

    •USA & Canada

    For RIBT243P

    •UL Listed : UL916 Energy Management

    •USA & Canada

    Features & Benefits:
    • LED indicator
    • Multiple contact ratings
    • Override / HOA switch options available
    • High/low voltage separation available
    • 20-30 Amp models
    • Pre-wired
    • Enclosed or track mount
    • Time delay models
    Certifications:
    • For RIBT2401B, RIBT2401SBC, RIBT2402B, RIBT242B, RIBT243B, RIBT24B, RIBT24P
    • UL Listed : UL916 Energy Management
    • UL864 Fire
    • USA & Canada
    • For RIBT243P
    • UL Listed : UL916 Energy Management
    • USA & Canada