/content/hbtbt/ca/fr/search-results.html

    Relais de puissance

    RIBT Pilot Control Relay

    The RIBT Series Control relays are designed to provide physically separate entrances for connections to the relay input coil and output contacts. It is used to control light electrical loads, drive power relays/ contactors.

    Aperçu

    The RIBT Series Control relays are designed to provide physically separate entrances for connections to the relay input coil and output contacts. It is used to control light electrical loads, drive power relays/ contactors, or sense the voltage being fed to electrical loads. Relay contact wires exit the housing through a 1/2" or 3/4" NPT nipple. The cover of the RIBT Series Control Relay is removable, and the coil drive wires can enter the housing through one of two convenient openings with star bushings or 1/2" conduit. The coil drive wires are secured to screw terminals within a separate wiring compartment in the RIBT Series.

    Features & Benefits:
    • Convenient and economical to use
    • Relay status indicator via LED
    • Coil uses low current and accepts a wide range of AC and DC voltages
    • Closed/Open/Auto switch option available
    • Nipple- or screw-mountable
    • Color-coded wires for eliminating errors
    Certifications:
    • CSFM
    • cUL listed
    • UL File S7312
    • UL listed, UL 916 Energy Management, UL 864 Fire