/content/hbtbt/ca/fr/search-results.html

    Relais de puissance

    Veris Victory 320 Enclosed Relay

    The Victory 320 DPDT power duty enclosed relay combines industrial strength and ease of use. With the nipple mount, it can be mounted to any electrical enclosure, easing installation.

    Aperçu

    The Victory 320 DPDT power duty enclosed relay combines industrial strength and ease of use. With the nipple mount, it can be mounted to any electrical enclosure, easing installation The V320 needs no dedicated field enclosure, so they are ideal retrofit devices. One coil input controls the state of two power rated contacts for the simultaneous control of two devices or both poles of a single-phase circuit, e.g. motor loads. Field-selectable high and low voltage coil inputs provide on-site versatility. It can be used for command contactors, control motors, isolation, device interlocking, relay logic, sense voltages for alarm conditions.

    Features & Benefits:
    • Sleek enclosure
    • Nipple mount
    • Flexible wire
    • UL508 Listed
    Certifications:
    • UL508 Listed
    • UL1015