/content/hbtbt/ca/fr/search-results.html

    Relais de puissance

    Victory 300 And 400 Series DPDT Pilot Duty Enclosed Relay

    The victory 300 and 400 series 10A DPDT pilot duty enclosed relays combine industrial strength and ease of use, the nipple mount enclosure of victory enclosed relays makes installation easy.

    Aperçu

    The Victory 300 and 400 series 10A DPDT pilot duty enclosed relays combine industrial strength and ease of use. The nipple mount enclosure of victory enclosed relays makes installation easy. With no need for a dedicated field enclosure, victory 10A DPDT pilot duty enclosed relays are the ideal retrofit devices. One coil input controls the state of two pilot rated contacts for the simultaneous control of two devices or both poles of a single-phase circuit, e.g. motor loads. Field-selectable high and low voltage coil inputs provide on-site versatility. Victory DPDT pilot duty enclosed relays are used for command contactors, control motors, isolation, device interlocking, relay logic, sense voltages for alarm condition.

    Features & Benefits:
    • Nipple mount
    • Sleek enclosure
    • Flexible wire
    Certifications:
    • UL 508
    • CUL US Listed