/content/hbtbt/ca/fr/search-results.html

    Relais de puissance

    Victory 300 DPDT Enclosed Relay

    The Veris Victory 300 Series 10A DPDT pilot-duty enclosed relays used for industrial strength and ease of use and nipple-mount enclosure provided for ease of installation.

    Aperçu

    The Veris Victory 300 Series 10A DPDT pilot-duty enclosed relays combine industrial strength and ease of use. The nipple-mount enclosure makes installation easy. With no need for a dedicated field enclosure, they are the ideal retrofit devices. One coil input controls the state of two pilot-rated contacts for the simultaneous control of two devices or both poles of a single-phase circuit, e.g. motor loads. Field-selectable high- and low- voltage coil inputs provide on-site versatility

    Features & Benefits:
    • DPDT Relay
    • Relay Power LED
    • Nipple-mount enclosure makes installation easy
    • Flexible wire
    • Sleek enclosure reduces the need for panel space
    Certifications:
    • UL