/content/hbtbt/ca/fr/search-results.html

    Relais de puissance

    Victory DPST Power Duty Enclosed Relay

    Discontinué

    The victory DPST power duty enclosed relays combine an industrial strength relay with installation flexibility and use nipple mount to attach to any enclosure.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The victory DPST power duty enclosed relays combine an industrial strength relay with installation flexibility. Victory DPST power duty enclosed relays use nipple mount to attach to any enclosure. In relays one coil input controls the state of two power rated contacts for simultaneous control of two devices or both poles of a single phase load. In power duty enclosed relays each output is enabled with a Hand-Off-Auto switch for local control. The Victory series relays does not require a dedicated field enclosure, so they are ideal for retrofit projects. Field-selectable high and low voltage coil inputs of relays provide on-site versatility. Applications of enclosed victory relays are command contactors, control motors, isolation, device interlocking, relay logic, sense voltages for alarm conditions.

    Features & Benefits:
    • Nipple mount
    • Versatile ratings
    • Protective cover
    • Flexible wire
    • Sleek enclosure
    Certifications:
    • UL 508
    • CUL US Listed