/content/hbtbt/ca/fr/search-results.html

    Contrôleurs d’installation et d’intégration

    CPO Advanced Plant Controller

    ComfortPoint™ Open is a fully programmable BACnet Building Controller (B-BC) that works natively with CPO-Studio and supports AHU, RTU and Central Plant applications. 

    Aperçu

    The ComfortPoint Open plant controller family is designed to provide performance and flexibility across modern building systems. The CPO PC200, PC400 and PC410 models deliver reliable dual-core processing, while the CPO PC500 features a quad-core processor designed to support high processing capacity and advanced plant applications. All controllers are Ethernet-based, freely programmable and native BACnet building controllers built for complex plant environments. The PC500 also includes three RS485 channels, dual Ethernet ports or BACnet/IP devices, an RJ11 HMI interface and TouchFlakes for rapid IO expansion without manual wiring. 

    Features & Benefits:
      Seamless Integration with Industry Standards
    • Designed to meet BACnet protocol standards, the CPO plant controller enables effortless compatibility with existing building systems—so you can connect, scale and optimize without the challenge of custom configurations.
    • Conforms to BACnet Standard 135 protocol version 1.14 (ISO 16484-5)
    • Firmware Update Ready to add support for BACnet-SC upon release
    • Supports Peer-to-Peer communication
    • UTF-8 and UCS-2 character encoding formats are supportedSmarter Diagnostics for Safer Operations
    • With built-in diagnostics and safety intelligence, your system is equipped to detect issues early and help maintain continuous, resilient operations.
    • Built-in advanced diagnostics software facilitating troubleshooting
    • Watchdog relay to enhance system reliability and safety
    • Ring LED to show the operational status of the controllerReliable Data, High-Speed Performance
    • Engineered for speed and resilience, the CPO controller helps safeguards your data—even during power loss—and delivers fast, energy-efficient performance to support demanding applications.
    • FRAM to store live data including last known values when power is removed
    • DDR3L for RAM to achieve twice the rate of data transfer with low power consumption
    • EMMC for program storage and boot flash memory
    • BACnet Trending with Backfill and storage up to 1M data samplesDesigned for Simplicity and Efficiency
    • From intuitive interfaces to plug-and-play connectivity, every detail is built to make setup, monitoring and maintenance easy—saving you time and reducing the need for technical support.
    • Reset button to restore factory default settings
    • Removable screw-type terminal block
    • Built-in Webserver with HTML5 graphics support
    • Micro USB and USB Type A ports for quick connection to laptop/mobile/tablet
    • MMI interface to connect with the CPO-MMI device for monitoring and management
    • App based Install Commissioning and Service (ICS) tool for Android and iOS that enables Checkout, Start-up and Commissioning activity with minimal training necessary.
    • Integrated, modular IO that slides-onto the controller that is expandable to accomplish the control application at hand
    • -IO Modules support Universal IO, 4-20 mA outputs and optional HOA overrides with status display.
    Certifications:
    • UL916, CE, BTL B-BC , BACnet Standard 135 version 1.14,ISO 16484-5 , FCC Part15, Subpart B , CAN ICES-3(B)/NMB-3(B), RCM, AMEV AS-B, KBOB ,EAC, RoHS II , Ethernet Protocol version IEEEC 802.3 EN-1434-3, EN-13757-3, IEC60730, andIEC61010