/content/hbtbt/ca/fr/search-results.html

    Panneaux Web et IHM

    HITS Series Color Touch Screen

    HITS command touch screens provide on-site monitoring of intelligent building data, to instantly monitor and control of the data collected from application scenarios

    Aperçu
    The HITS touch screen adopts industrial application design. The panel has an IP65 protection rating, is waterproof and oil-resistant, and is suitable for use in the smart control room, air-conditioning room, and electromechanical integrated control cabinet, etc., meeting the strict requirements for the safe and stable operation of the building's self-control system in these facilities.
    This touch screen provides powerful and easy-to-use configuration software. This configuration software allows editing the user interface freely based on the actual needs of the operator, and easily and conveniently monitor the system equipment.
    It supports BACnet IP, Modbus TCP protocol, and also provides RS485 interface, supporting BACnet MS/TP or Modbus RTU communication protocol.
    The HITS touch screen uses a 32-bit industrial-grade CPU with a main frequency of 800MHz, 128M NAND flash memory and 128M DDR3 memory. 16.77 million pixel true color HD displays. It also features system real-time clock with management features such as schedule, alarm and trend recordingCertifications:
    • CE