/content/hbtbt/ca/fr/search-results.html

    Commandes linéaires

    Reverse Rinsing Actuator

    Discontinué

    Honeywell Automatic Reverse Rinsing Actuator is designed to provide fully automatic cleaning for all Honeywell reverse rinsing filters, filter combinations, water supply units and water distributor units.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Honeywell Automatic Reverse Rinsing Actuator is designed to provide fully automatic cleaning for all Honeywell reverse rinsing filters, filter combinations, water supply units and water distributor units. The reverse rinsing intervals are adjustable in sixteen steps between four minutes and three months. The actuator has an emergency running function in the event of power failure and offers the possibility of manual operation of the reverse rinsing function and different connection options are available for differential pressure switching, remote control and remote monitoring.

    Features & Benefits:
    • Pushbuttons give easy setting of intervals and manual operation
    • Digital indicator of time interval set and number of reverse rinsing cycles
    • Reset button enables resetting of counter
    • Settings are maintained even when electrical power fails
    • Set during manufacture to 45 day interval
    • Can be set to 16 different reverse rinsing intervals
    • Manufactured with integral electrical suppression
    • Additional PG 9 cable entry for connection of remote operation, monitoring or differential pressure control
    • Bayonet connection enables fitting without tools
    Certifications:
    • CE
    Caractéristiques

    Autres

    • Supply Voltage
      • 230 volt
    • Overall Width
      • 70 millimetre
    • Overall Height
      • 107.5 millimetre
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Maximum Operating Ambient Temperature
      • 60 degree Celsius
    • Brand
      • Honeywell
    • Minimum Operating Humidity
      • 5 Percentage
    • Maximum Operating Humidity
      • 90 Percentage
    • Includes
      • Moulded Schuko electrical plug voltage alternating current
    • Frequency
      • 50/60 hertz

    Autres

    • Supply Voltage
      • 230 volt
    • Overall Width
      • 70 millimetre
    • Overall Height
      • 107.5 millimetre
    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
    • Maximum Operating Ambient Temperature
      • 60 degree Celsius
    • Brand
      • Honeywell
    • Minimum Operating Humidity
      • 5 Percentage
    • Maximum Operating Humidity
      • 90 Percentage
    • Includes
      • Moulded Schuko electrical plug voltage alternating current
    • Frequency
      • 50/60 hertz
    • Supply Voltage : 230 volt
    • Overall Width : 70 millimetre
    • Overall Height : 107.5 millimetre
    • Minimum Operating Ambient Temperature : 0 degree Celsius
    • Maximum Operating Ambient Temperature : 60 degree Celsius
    • Brand : Honeywell
    • Minimum Operating Humidity : 5 Percentage
    • Maximum Operating Humidity : 90 Percentage
    • Includes : Moulded Schuko electrical plug voltage alternating current
    • Frequency : 50/60 hertz