/content/hbtbt/ca/fr/search-results.html
    Ce site sera hors ligne pour une maintenance planifiée le dimanche 17 mai, de 1h à 11h EST (de 5h à 15h GMT, de 6h à 16h CET et de 10h30 à 20h30 IST). Nous vous remercions de votre patience pendant ce temps.

    Pièces détachées et accessoires

    Three In One Balancing Control Valve Actuator

    Honeywell HICV-A0250 are the actuator for three in one pressure independent integrated balancing control valve with ∆P control across the control valve, manual flow limitation and test ports.

    Aperçu

    Honeywell HICV-A0250 are the actuator for three in one pressure independent integrated balancing control valve with ∆P control across the control valve, manual flow limitation and test ports. The actuated valve shall operate by means of an automatic balancing cartridge that can be removed without dismantling the valve. This valves are used in heating/air conditioning piping systems to control water (glycol) flows to pre-set but changeable levels to prevent overflows in terminal units and provide full control valve authority.

    Features & Benefits:
    • Full stroke operation
    • Dial under actuator used to set limit to maximum flow
    • IP 54 Protection class
    Certifications:
    • CE Compliance
    • 89/336/EEC, 93/68/EEC